IESNA:LM-63-2002
[TEST]P957503
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]82986
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
11411.3 12271.7 13195.7 14124 14835.6 15271.2 15536.2 15685 15849.3 16039.7
16285 16617.7 17066.6 17596.4 18240.1 19323.9 20961.6 23133.5 25815.5 29169.7
33566.1 38612.7 43985.6 48872.4 51825.9 50326.2 47324.4 43302.5 38470.4 32712.2
25428 18167.9 11890.8 6912 3041.1 941.5 0
11411.3 12318.2 13358.1 14388.5 15148.2 15610.2 15828.7 15882.5 15918 15949.5
16000.3 16108.9 16307.7 16557.3 16968.5 17828.1 19334.8 21519.4 24365.7 27759.3
31823.7 36503 41901.2 47737.4 53588.8 55143.3 51845.6 47602.5 43147.5 38079.4
30983 23353.3 16253.4 9894.5 4624.1 1473.5 0
11411.3 12365 13521 14652.5 15460.9 15948.7 16120.7 16080 15987.2 15859.3
15715.7 15599.7 15549.3 15518.7 15697.3 16332.2 17708.1 19905.4 22915.4 26348.4
30081.8 34393.7 39816.9 46601.9 55352.2 59960.5 56366.8 51902.5 47825 43447
36538 28539.2 20615.6 12877.3 6207 2005.5 0
11411.3 12431.1 13682.2 14890.3 15739.8 16200.9 16278.8 16083.1 15779.2 15428.4
15061.5 14733.1 14482.6 14311.8 14439.7 15189.4 16858.1 19415.8 22699.5 26304.6
30089.3 34180.4 38985.4 44934 53281 59727.1 57261.4 52322 48012.4 43581.8
37036.8 29252.9 21502.8 13868.3 7050 2475.8 0
11411.3 12497.2 13843.7 15128.1 16018.7 16452.2 16437.3 16085.7 15571.2 14997.6
14407.3 13867 13415.9 13105 13182.5 14046.5 16008.2 18926.3 22483.2 26260.9
30096.7 33966.8 38153.8 43266.6 51209.8 59493.3 58155.5 52741.1 48200.2 43716.3
37535.5 29966.7 22389.9 14859.6 7892.9 2946.1 0
11411.3 12536.7 13931.3 15271.2 16187.7 16574.8 16441.7 15908.4 15179.7 14421.8
13708 13091.9 12608.5 12346.2 12655.3 14012.3 16608.1 20234.7 24579.4 29284.9
33993.9 38621.9 43334.9 48498 56160.5 64028.5 63919 58746.2 53570.4 47917.8
40804.3 32451.7 24266.7 16151.4 8954.3 3476.8 0
11411.3 12576.1 14018.9 15414.4 16355.9 16697.4 16446.1 15731 14788.3 13845.9
13008.7 12316.8 11801 11587.3 12128.5 13978.2 17208 21543.1 26676 32308
37891.1 43277.1 48515.5 53729.4 61111.3 68564.1 69682.9 64751 58940.2 52119.3
44073.2 34936.7 26142.6 17443.2 10015.3 4007.5 0
11411.3 12595.8 14071.9 15491.9 16431.2 16738.6 16402.3 15568.6 14503.2 13489.5
12633.9 11948.1 11459 11318.9 12065.9 14264.6 17904.3 22809.4 28756.8 35354.4
41912.2 48252.3 54446.7 60447.4 68304 75407.3 76318.6 71415.1 64675.2 56414.5
47096.7 37081 27268.9 17913 10282 4030.3 0
11411.3 12615.5 14125.3 15569 16506.1 16779.8 16358.5 15405.7 14218.1 13133.1
12259.9 11579.9 11117 11050 12003.3 14550.9 18600.5 24075.8 30838.1 38400.3
45933.3 53227.1 60377.8 67165 75496.7 82250.2 82953.9 78079.3 70409.8 60709.3
50120.3 39225.8 28394.7 18382.4 10548.7 4052.6 0
11411.3 12606.7 14165.6 15606.2 16534.5 16784.1 16306.8 15291 14043 12939.5
12076.9 11406.9 10955.9 10934 11993.7 14699.8 18947.3 24819.3 32101.4 40189.1
48364.4 56141.3 63843.7 71462.9 80141.8 86543.6 86609.3 80943.1 72001.5 60870.4
49310.3 37833.3 26154.9 16622.1 9138.7 3402.4 0
11411.3 12615.5 14125.3 15569 16506.1 16779.8 16358.5 15405.7 14218.1 13133.1
12259.9 11579.9 11117 11050 12003.3 14550.9 18600.5 24075.8 30838.1 38400.3
45933.3 53227.1 60377.8 67165 75496.7 82250.2 82953.9 78079.3 70409.8 60709.3
50120.3 39225.8 28394.7 18382.4 10548.7 4052.6 0
11411.3 12595.8 14071.9 15491.9 16431.2 16738.6 16402.3 15568.6 14503.2 13489.5
12633.9 11948.1 11459 11318.9 12065.9 14264.6 17904.3 22809.4 28756.8 35354.4
41912.2 48252.3 54446.7 60447.4 68304 75407.3 76318.6 71415.1 64675.2 56414.5
47096.7 37081 27268.9 17913 10282 4030.3 0
11411.3 12576.1 14018.9 15414.4 16355.9 16697.4 16446.1 15731 14788.3 13845.9
13008.7 12316.8 11801 11587.3 12128.5 13978.2 17208 21543.1 26676 32308
37891.1 43277.1 48515.5 53729.4 61111.3 68564.1 69682.9 64751 58940.2 52119.3
44073.2 34936.7 26142.6 17443.2 10015.3 4007.5 0
11411.3 12536.7 13931.3 15271.2 16187.7 16574.8 16441.7 15908.4 15179.7 14421.8
13708 13091.9 12608.5 12346.2 12655.3 14012.3 16608.1 20234.7 24579.4 29284.9
33993.9 38621.9 43334.9 48498 56160.5 64028.5 63919 58746.2 53570.4 47917.8
40804.3 32451.7 24266.7 16151.4 8954.3 3476.8 0
11411.3 12497.2 13843.7 15128.1 16018.7 16452.2 16437.3 16085.7 15571.2 14997.6
14407.3 13867 13415.9 13105 13182.5 14046.5 16008.2 18926.3 22483.2 26260.9
30096.7 33966.8 38153.8 43266.6 51209.8 59493.3 58155.5 52741.1 48200.2 43716.3
37535.5 29966.7 22389.9 14859.6 7892.9 2946.1 0
11411.3 12431.1 13682.2 14890.3 15739.8 16200.9 16278.8 16083.1 15779.2 15428.4
15061.5 14733.1 14482.6 14311.8 14439.7 15189.4 16858.1 19415.8 22699.5 26304.6
30089.3 34180.4 38985.4 44934 53281 59727.1 57261.4 52322 48012.4 43581.8
37036.8 29252.9 21502.8 13868.3 7050 2475.8 0
11411.3 12365 13521 14652.5 15460.9 15948.7 16120.7 16080 15987.2 15859.3
15715.7 15599.7 15549.3 15518.7 15697.3 16332.2 17708.1 19905.4 22915.4 26348.4
30081.8 34393.7 39816.9 46601.9 55352.2 59960.5 56366.8 51902.5 47825 43447
36538 28539.2 20615.6 12877.3 6207 2005.5 0
11411.3 12318.2 13358.1 14388.5 15148.2 15610.2 15828.7 15882.5 15918 15949.5
16000.3 16108.9 16307.7 16557.3 16968.5 17828.1 19334.8 21519.4 24365.7 27759.3
31823.7 36503 41901.2 47737.4 53588.8 55143.3 51845.6 47602.5 43147.5 38079.4
30983 23353.3 16253.4 9894.5 4624.1 1473.5 0
11411.3 12271.7 13195.7 14124 14835.6 15271.2 15536.2 15685 15849.3 16039.7
16285 16617.7 17066.6 17596.4 18240.1 19323.9 20961.6 23133.5 25815.5 29169.7
33566.1 38612.7 43985.6 48872.4 51825.9 50326.2 47324.4 43302.5 38470.4 32712.2
25428 18167.9 11890.8 6912 3041.1 941.5 0
11411.3 12177.6 12987.7 13780.7 14401.6 14794.4 15039.2 15181 15325.5 15504.6
15760.4 16117.7 16583.2 17117.8 17782.1 18739.7 20110.3 21904.8 24158.1 26837.1
30049.4 33423.8 36415.4 38535.7 39065.5 36834.5 33677.8 29921.1 25822.1 21378.4
16284.5 11397.7 7343.3 4250.1 1911.8 626.2 0
11411.3 12083.4 12779.7 13437.8 13967.7 14318 14542.2 14677 14801.4 14969.1
15236.2 15617.2 16100.2 16639.6 17323.6 18155.6 19259.1 20676.1 22500.7 24504.1
26532.3 28234.8 28845.7 28198.9 26304.6 23342.8 20031.1 16539.8 13173.8 10045.1
7141 4627.6 2795.9 1588.6 782.9 310.9 0
11411.3 11983.2 12572.1 13120.8 13548.6 13843.3 14027.2 14115.2 14184 14276.8
14445 14707.7 15047.9 15403.1 15807.7 16260.9 16836.3 17589 18579.5 19634.8
20613.9 21249.7 21109.6 20123.5 18288.3 15806.8 13274.9 10794.7 8499.4 6497.8
4716 3195.7 2058.9 1266.4 677 280.7 0
11411.3 11883.3 12365 12803.8 13130 13368.6 13512.3 13553.4 13566.6 13584.1
13653.3 13797.8 13995.7 14166.5 14291.7 14366.1 14413 14501.9 14658.2 14765.5
14695.4 14264.1 13373 12048.4 10271.9 8270.8 6519.2 5049.7 3824.9 2950.5
2291 1763.8 1322.4 945 571.4 250.5 0
11411.3 11782.6 12156.1 12495.1 12755.2 12926.4 13003 12962.3 12850.2 12712.7
12576.9 12486.3 12443.8 12391.3 12292.3 12122.9 11889.5 11648.6 11424.9 11240.1
11038.6 10698.4 10134.4 9339.2 8306.7 7071 5959.2 4890.7 3870.5 3087.5
2415.4 1848.3 1357.4 951.1 568.4 247.4 0
11411.3 11681.9 11947.7 12186.3 12379.9 12484.1 12493.7 12371.1 12133.8 11841.3
11501.1 11174.8 10891.1 10615.2 10293.8 9879.6 9366.4 8796.2 8192 7714.7
7381.9 7133.2 6895.8 6629.6 6341.5 5871.2 5399.1 4731.4 3915.6 3225
2539.7 1933.3 1392.5 958.1 564.9 244.3 0
11411.3 11585.6 11752.8 11914.4 12058.5 12120.2 12072.5 11864.5 11505.9 11085.1
10615.2 10185.6 9826.6 9517 9212.7 8854.5 8427.1 7955.5 7454.6 7058.3
6795.1 6621.7 6496 6347.1 6119.4 5723.6 5329.5 4770.3 4096 3480.7
2826.1 2211.3 1628.1 1131.5 691.9 296 0
11411.3 11489.2 11558 11642.5 11736.2 11756.3 11651.3 11357.9 10877.9 10328.8
9729.8 9196.5 8762.1 8418.3 8131.5 7829.4 7487.8 7114.8 6717.2 6401.9
6208.3 6110.7 6096.2 6064.7 5897.4 5576.5 5259.9 4808.9 4275.9 3736
3112.5 2489.4 1863.2 1304.9 818.8 348.1 0
11411.3 11396 11374.1 11391.6 11426.6 11431 11290.9 10934 10384.4 9767
9154 8672.3 8322 8063.7 7836 7571 7253.6 6898.9 6498.2 6119.4
5837 5683.8 5699.1 5714.4 5666.2 5548 5263.4 4799.2 4275.9 3778.9
3310.4 2815.6 2252.9 1637.7 1066.3 451 0
11411.3 11292.2 11192.3 11156.4 11174 11195.9 11102.6 10818 10353.8 9827
9316 8869.4 8476.6 8132.4 7807.5 7466.8 7093.7 6697.5 6303.4 5951.7
5642.2 5411.4 5288.8 5215.2 5146 5065.5 4895.6 4592.5 4208.1 3779.8
3293.8 2806.8 2251.6 1656.1 1090.3 481.7 0
11411.3 11208.1 11033.8 10945.4 10951.5 11013.7 11015.4 10849.9 10502.7 10047.3
9570 9114.6 8671 8247.6 7839 7431.8 7014.5 6592.4 6200.9 5865.9
5566 5336.1 5169.7 5041.8 4921.4 4784.3 4596.9 4343.8 4031.2 3658.5
3200.5 2732 2189 1625.4 1057.5 468.5 0
11411.3 11124.5 10874.9 10734.8 10729.1 10832.4 10928.7 10881.4 10651.6 10267.5
9824 9359.8 8866.3 8362.7 7871 7396.8 6935.2 6487.3 6098.9 5780.1
5490.2 5261.2 5051 4868.4 4696.3 4503.6 4297.8 4095.1 3854.3 3537.2
3106.8 2657.1 2125.9 1594.8 1024.7 455.4 0
11411.3 11048.7 10741.8 10559.6 10553.9 10715.9 10944.5 11072.4 10983 10645.9
10164.2 9639.6 9098.4 8548 8012.4 7498.3 7008.4 6546.8 6148.8 5827.4
5563.8 5372 5208.2 5037.4 4844.8 4597.8 4334.2 4083.7 3814.9 3479.4
3051.6 2601 2079.1 1561.5 987.4 448.4 0
11411.3 10973.4 10609.1 10384.4 10378.8 10600.3 10960.3 11263.3 11315 11025.1
10504.9 9919 9330.5 8733.6 8153.4 7599.5 7081.5 6606.8 6199.6 5874.2
5637.8 5482.3 5365 5206.5 4992.8 4691.9 4370.1 4072.3 3775.4 3422.1
2996 2545 2031.8 1528.2 950.2 441.4 0
11411.3 10907.3 10491.7 10236.9 10219.8 10475.1 10927.9 11364.9 11527.3 11301.4
10776.8 10137 9511.3 8907 8325.1 7770.7 7247 6763.6 6348.5 6020
5775.3 5608.4 5500.7 5365.8 5175.8 4905.2 4598.7 4283.4 3961.1 3568.3
3104.6 2633.4 2105.4 1522.1 918.7 440.1 0
11411.3 10841.2 10374.4 10088.9 10060.4 10350.7 10895.5 11466 11739.7 11577.7
11048.7 10355.1 9692.6 9080.9 8497.2 7942.4 7412.5 6920.8 6497.3 6165.4
5912.3 5734.1 5636.5 5525.2 5358.8 5118.9 4827.7 4494.9 4146.8 3714.1
3213.2 2721.5 2178.5 1516 886.7 438.8 0
11411.3 10774.6 10268 9958.4 9913.7 10198.8 10763.7 11359.6 11690.7 11607.5
11150.3 10468.1 9784.5 9182.9 8619.8 8093.9 7586.8 7109.1 6692.6 6358.1
6084.9 5894.8 5777.5 5664.5 5500.3 5269.9 4972.2 4632 4265 3821
3310 2804.7 2248.5 1491.4 818.8 387.1 0
11411.3 10708.5 10161.1 9828.3 9767 10047.3 10631.9 11253.7 11641.2 11636.8
11251.5 10581.5 9876.5 9285.4 8742.4 8245.4 7761.5 7297.4 6887.9 6550.8
6257.4 6056 5918 5804.2 5642.2 5421 5116.7 4768.6 4383.2 3927.8
3406.7 2887.9 2318.6 1466.9 751 335 0
11411.3 10657.3 10079.2 9730.7 9650.6 9898.4 10419.9 10973 11320.2 11330.3
11000.1 10402.4 9740.3 9160.1 8653.1 8204.2 7771.6 7347.7 6960.2 6634
6364.2 6182.5 6052 5939.5 5777.9 5545.4 5226.2 4863.2 4468.6 4011.5
3482.9 2968 2379.5 1596.5 872.3 385.8 0
11411.3 10605.6 9996.9 9633.5 9533.6 9749.5 10208 10692.3 10999.7 11023.8
10749.2 10223.7 9603.7 9034.4 8564.2 8163.1 7781.2 7398.1 7032.4 6717.2
6471.1 6309.1 6186.4 6074.3 5913.6 5669.7 5335.6 4957.7 4554 4095.1
3559.1 3047.7 2439.9 1726.1 994 437 0
11411.3 10564 9939.6 9565.2 9457.4 9651 10058.2 10471.6 10729.1 10745.3
10501.4 10031.5 9466.2 8924.5 8462.6 8069.8 7702 7331.1 6972 6675.1
6468.4 6331.8 6218 6106.3 5948.7 5703.5 5370.2 4991.5 4586.4 4133.6
3599.4 3085.3 2489.8 1811.1 1099.1 479.5 0
11411.3 10522.4 9882.2 9496.9 9380.4 9552.5 9908.5 10250.9 10458.9 10466.3
10254.4 9839.3 9327.8 8814.6 8361.4 7976.1 7622.7 7264.5 6912 6633.1
6466.7 6354.6 6249.5 6138.3 5983.7 5737.2 5404.4 5024.7 4618.8 4172.2
3639.7 3123 2539.7 1896 1204.2 522 0
11411.3 10490 9841.5 9450 9336.2 9503 9839.7 10149.3 10328.8 10329.3
10135.3 9759.6 9287.1 8787.9 8320.7 7902.1 7515 7131 6759.2 6497.3
6358.1 6266.1 6172.4 6060.3 5907.5 5668.4 5338.3 4963.9 4569.3 4131
3619.6 3095 2527.5 1890.8 1195.4 511.4 0
11411.3 10457.6 9800.7 9403.6 9291.9 9453.9 9771.4 10047.3 10198.3 10191.8
10016.6 9679.5 9245.9 8761.2 8280.4 7828.5 7408.1 6997.4 6606.8 6361.6
6249.5 6177.7 6095.4 5982.4 5831.8 5599.7 5272.1 4903.4 4519.9 4089.8
3599.4 3066.1 2515.7 1885.1 1186.7 500.1 0
11411.3 10427.8 9769.7 9375.6 9268.3 9433.8 9745.1 10014 10156.7 10145.8
9973.3 9659.7 9245.9 8764.7 8271.7 7789.5 7335.5 6891.9 6482.9 6246.9
6143.5 6082.7 6012.2 5900.1 5746.8 5510.3 5185.4 4822.9 4442.8 4016.3
3537.7 3003.9 2432 1814.6 1131.5 472 0
11411.3 10397.6 9738.6 9348 9244.6 9413.7 9718.9 9980.3 10115.1 10099.8
9930.4 9640 9245.9 8768.7 8262.9 7750.6 7263.6 6786.3 6359 6132.6
6037.6 5988.1 5929 5817.3 5661.9 5421 5099.2 4742.3 4365.7 3943.2
3475.9 2941.7 2347.9 1743.7 1076.3 443.1 0
11411.3 10360.4 9707.9 9327 9235 9410.2 9716.7 9975 10102 10080.1
9905 9633.5 9252.5 8775.2 8258.5 7728.7 7220.7 6717.2 6279.3 6056
5964 5920.2 5867.7 5753.8 5596.2 5342.2 5031.3 4681 4295.7 3875.3
3411.1 2890 2250.7 1681.5 1020.3 416 0
11411.3 10397.6 9738.6 9348 9244.6 9413.7 9718.9 9980.3 10115.1 10099.8
9930.4 9640 9245.9 8768.7 8262.9 7750.6 7263.6 6786.3 6359 6132.6
6037.6 5988.1 5929 5817.3 5661.9 5421 5099.2 4742.3 4365.7 3943.2
3475.9 2941.7 2347.9 1743.7 1076.3 443.1 0
11411.3 10427.8 9769.7 9375.6 9268.3 9433.8 9745.1 10014 10156.7 10145.8
9973.3 9659.7 9245.9 8764.7 8271.7 7789.5 7335.5 6891.9 6482.9 6246.9
6143.5 6082.7 6012.2 5900.1 5746.8 5510.3 5185.4 4822.9 4442.8 4016.3
3537.7 3003.9 2432 1814.6 1131.5 472 0
11411.3 10457.6 9800.7 9403.6 9291.9 9453.9 9771.4 10047.3 10198.3 10191.8
10016.6 9679.5 9245.9 8761.2 8280.4 7828.5 7408.1 6997.4 6606.8 6361.6
6249.5 6177.7 6095.4 5982.4 5831.8 5599.7 5272.1 4903.4 4519.9 4089.8
3599.4 3066.1 2515.7 1885.1 1186.7 500.1 0
11411.3 10490 9841.5 9450 9336.2 9503 9839.7 10149.3 10328.8 10329.3
10135.3 9759.6 9287.1 8787.9 8320.7 7902.1 7515 7131 6759.2 6497.3
6358.1 6266.1 6172.4 6060.3 5907.5 5668.4 5338.3 4963.9 4569.3 4131
3619.6 3095 2527.5 1890.8 1195.4 511.4 0
11411.3 10522.4 9882.2 9496.9 9380.4 9552.5 9908.5 10250.9 10458.9 10466.3
10254.4 9839.3 9327.8 8814.6 8361.4 7976.1 7622.7 7264.5 6912 6633.1
6466.7 6354.6 6249.5 6138.3 5983.7 5737.2 5404.4 5024.7 4618.8 4172.2
3639.7 3123 2539.7 1896 1204.2 522 0
11411.3 10564 9939.6 9565.2 9457.4 9651 10058.2 10471.6 10729.1 10745.3
10501.4 10031.5 9466.2 8924.5 8462.6 8069.8 7702 7331.1 6972 6675.1
6468.4 6331.8 6218 6106.3 5948.7 5703.5 5370.2 4991.5 4586.4 4133.6
3599.4 3085.3 2489.8 1811.1 1099.1 479.5 0
11411.3 10605.6 9996.9 9633.5 9533.6 9749.5 10208 10692.3 10999.7 11023.8
10749.2 10223.7 9603.7 9034.4 8564.2 8163.1 7781.2 7398.1 7032.4 6717.2
6471.1 6309.1 6186.4 6074.3 5913.6 5669.7 5335.6 4957.7 4554 4095.1
3559.1 3047.7 2439.9 1726.1 994 437 0
11411.3 10657.3 10079.2 9730.7 9650.6 9898.4 10419.9 10973 11320.2 11330.3
11000.1 10402.4 9740.3 9160.1 8653.1 8204.2 7771.6 7347.7 6960.2 6634
6364.2 6182.5 6052 5939.5 5777.9 5545.4 5226.2 4863.2 4468.6 4011.5
3482.9 2968 2379.5 1596.5 872.3 385.8 0
11411.3 10708.5 10161.1 9828.3 9767 10047.3 10631.9 11253.7 11641.2 11636.8
11251.5 10581.5 9876.5 9285.4 8742.4 8245.4 7761.5 7297.4 6887.9 6550.8
6257.4 6056 5918 5804.2 5642.2 5421 5116.7 4768.6 4383.2 3927.8
3406.7 2887.9 2318.6 1466.9 751 335 0
11411.3 10774.6 10268 9958.4 9913.7 10198.8 10763.7 11359.6 11690.7 11607.5
11150.3 10468.1 9784.5 9182.9 8619.8 8093.9 7586.8 7109.1 6692.6 6358.1
6084.9 5894.8 5777.5 5664.5 5500.3 5269.9 4972.2 4632 4265 3821
3310 2804.7 2248.5 1491.4 818.8 387.1 0
11411.3 10841.2 10374.4 10088.9 10060.4 10350.7 10895.5 11466 11739.7 11577.7
11048.7 10355.1 9692.6 9080.9 8497.2 7942.4 7412.5 6920.8 6497.3 6165.4
5912.3 5734.1 5636.5 5525.2 5358.8 5118.9 4827.7 4494.9 4146.8 3714.1
3213.2 2721.5 2178.5 1516 886.7 438.8 0
11411.3 10907.3 10491.7 10236.9 10219.8 10475.1 10927.9 11364.9 11527.3 11301.4
10776.8 10137 9511.3 8907 8325.1 7770.7 7247 6763.6 6348.5 6020
5775.3 5608.4 5500.7 5365.8 5175.8 4905.2 4598.7 4283.4 3961.1 3568.3
3104.6 2633.4 2105.4 1522.1 918.7 440.1 0
11411.3 10973.4 10609.1 10384.4 10378.8 10600.3 10960.3 11263.3 11315 11025.1
10504.9 9919 9330.5 8733.6 8153.4 7599.5 7081.5 6606.8 6199.6 5874.2
5637.8 5482.3 5365 5206.5 4992.8 4691.9 4370.1 4072.3 3775.4 3422.1
2996 2545 2031.8 1528.2 950.2 441.4 0
11411.3 11048.7 10741.8 10559.6 10553.9 10715.9 10944.5 11072.4 10983 10645.9
10164.2 9639.6 9098.4 8548 8012.4 7498.3 7008.4 6546.8 6148.8 5827.4
5563.8 5372 5208.2 5037.4 4844.8 4597.8 4334.2 4083.7 3814.9 3479.4
3051.6 2601 2079.1 1561.5 987.4 448.4 0
11411.3 11124.5 10874.9 10734.8 10729.1 10832.4 10928.7 10881.4 10651.6 10267.5
9824 9359.8 8866.3 8362.7 7871 7396.8 6935.2 6487.3 6098.9 5780.1
5490.2 5261.2 5051 4868.4 4696.3 4503.6 4297.8 4095.1 3854.3 3537.2
3106.8 2657.1 2125.9 1594.8 1024.7 455.4 0
11411.3 11208.1 11033.8 10945.4 10951.5 11013.7 11015.4 10849.9 10502.7 10047.3
9570 9114.6 8671 8247.6 7839 7431.8 7014.5 6592.4 6200.9 5865.9
5566 5336.1 5169.7 5041.8 4921.4 4784.3 4596.9 4343.8 4031.2 3658.5
3200.5 2732 2189 1625.4 1057.5 468.5 0
11411.3 11292.2 11192.3 11156.4 11174 11195.9 11102.6 10818 10353.8 9827
9316 8869.4 8476.6 8132.4 7807.5 7466.8 7093.7 6697.5 6303.4 5951.7
5642.2 5411.4 5288.8 5215.2 5146 5065.5 4895.6 4592.5 4208.1 3779.8
3293.8 2806.8 2251.6 1656.1 1090.3 481.7 0
11411.3 11396 11374.1 11391.6 11426.6 11431 11290.9 10934 10384.4 9767
9154 8672.3 8322 8063.7 7836 7571 7253.6 6898.9 6498.2 6119.4
5837 5683.8 5699.1 5714.4 5666.2 5548 5263.4 4799.2 4275.9 3778.9
3310.4 2815.6 2252.9 1637.7 1066.3 451 0
11411.3 11489.2 11558 11642.5 11736.2 11756.3 11651.3 11357.9 10877.9 10328.8
9729.8 9196.5 8762.1 8418.3 8131.5 7829.4 7487.8 7114.8 6717.2 6401.9
6208.3 6110.7 6096.2 6064.7 5897.4 5576.5 5259.9 4808.9 4275.9 3736
3112.5 2489.4 1863.2 1304.9 818.8 348.1 0
11411.3 11585.6 11752.8 11914.4 12058.5 12120.2 12072.5 11864.5 11505.9 11085.1
10615.2 10185.6 9826.6 9517 9212.7 8854.5 8427.1 7955.5 7454.6 7058.3
6795.1 6621.7 6496 6347.1 6119.4 5723.6 5329.5 4770.3 4096 3480.7
2826.1 2211.3 1628.1 1131.5 691.9 296 0
11411.3 11681.9 11947.7 12186.3 12379.9 12484.1 12493.7 12371.1 12133.8 11841.3
11501.1 11174.8 10891.1 10615.2 10293.8 9879.6 9366.4 8796.2 8192 7714.7
7381.9 7133.2 6895.8 6629.6 6341.5 5871.2 5399.1 4731.4 3915.6 3225
2539.7 1933.3 1392.5 958.1 564.9 244.3 0
11411.3 11782.6 12156.1 12495.1 12755.2 12926.4 13003 12962.3 12850.2 12712.7
12576.9 12486.3 12443.8 12391.3 12292.3 12122.9 11889.5 11648.6 11424.9 11240.1
11038.6 10698.4 10134.4 9339.2 8306.7 7071 5959.2 4890.7 3870.5 3087.5
2415.4 1848.3 1357.4 951.1 568.4 247.4 0
11411.3 11883.3 12365 12803.8 13130 13368.6 13512.3 13553.4 13566.6 13584.1
13653.3 13797.8 13995.7 14166.5 14291.7 14366.1 14413 14501.9 14658.2 14765.5
14695.4 14264.1 13373 12048.4 10271.9 8270.8 6519.2 5049.7 3824.9 2950.5
2291 1763.8 1322.4 945 571.4 250.5 0
11411.3 11983.2 12572.1 13120.8 13548.6 13843.3 14027.2 14115.2 14184 14276.8
14445 14707.7 15047.9 15403.1 15807.7 16260.9 16836.3 17589 18579.5 19634.8
20613.9 21249.7 21109.6 20123.5 18288.3 15806.8 13274.9 10794.7 8499.4 6497.8
4716 3195.7 2058.9 1266.4 677 280.7 0
11411.3 12083.4 12779.7 13437.8 13967.7 14318 14542.2 14677 14801.4 14969.1
15236.2 15617.2 16100.2 16639.6 17323.6 18155.6 19259.1 20676.1 22500.7 24504.1
26532.3 28234.8 28845.7 28198.9 26304.6 23342.8 20031.1 16539.8 13173.8 10045.1
7141 4627.6 2795.9 1588.6 782.9 310.9 0
11411.3 12177.6 12987.7 13780.7 14401.6 14794.4 15039.2 15181 15325.5 15504.6
15760.4 16117.7 16583.2 17117.8 17782.1 18739.7 20110.3 21904.8 24158.1 26837.1
30049.4 33423.8 36415.4 38535.7 39065.5 36834.5 33677.8 29921.1 25822.1 21378.4
16284.5 11397.7 7343.3 4250.1 1911.8 626.2 0
11411.3 12271.7 13195.7 14124 14835.6 15271.2 15536.2 15685 15849.3 16039.7
16285 16617.7 17066.6 17596.4 18240.1 19323.9 20961.6 23133.5 25815.5 29169.7
33566.1 38612.7 43985.6 48872.4 51825.9 50326.2 47324.4 43302.5 38470.4 32712.2
25428 18167.9 11890.8 6912 3041.1 941.5 0
